![TeSys Deca contactor S207,3P(3NO),AC-3/AC-3e 18A <=440V,coil 110V DC low main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d186fls207.jpg)
TeSys Deca contactor S207,3P(3NO),AC-3/AC-3e 18A <=440V,coil 110V DC low
Excl. Tax
Excl. Tax
All Sellers
![TeSys Deca contactor S207,3P(3NO),AC-3/AC-3e 18A <=440V,coil 110V DC low](https://shop-sg.se.com/media/catalog/product/l/c/lc1d186fls207.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca contactor S207,3P(3NO),AC-3/AC-3e 18A <=440V,coil 110V DC low
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D186FLS207 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |