TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 80 A 400V AC 50/60Hz coil

LC1D65008V7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Resistive load - utilisation category:AC-1 - poles description:4P - power pole contact composition:2 NO + 2 NC - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:80 A (at - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:400 V AC 50/60 Hz - [Uimp] rated impulse withstand voltage:6 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:80 A (at 60 °C) for power circuit - Irms rated making capacity:1000 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:1000 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:520 A 40 °C - 10 s for power circuit900 A 40 °C - 1 s for power circuit110 A 40 °C - 10 min for power circuit260 A 40 °C - 1 min for power circuit - associated fuse rating:125 A gG at - average impedance:1.5 mOhm - Ith 80 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 690 V conforming to IEC 60947-4-1 - electrical durability:1.4 Mcycles 80 A AC-1 at Ue - power dissipation per pole:9.6 W AC-1 - Front cover:Without - mounting support:RailPlate - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:CCCLROS (Lloyds register of shipping)DNVGLULBVGOSTCSARINA - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endPower circuit: screw clamp terminals 1 cable(s) 1…35 mm²flexible without cable endPower circuit: screw clamp terminals 2 cable(s) 1…25 mm²flexible without cable endPower circuit: screw clamp terminals 1 cable(s) 1…35 mm²flexible with cable endPower circuit: screw clamp terminals 2 cable(s) 1…25 mm²flexible with cable endPower circuit: screw clamp terminals 1 cable(s) 1…35 mm²solid without cable endPower circuit: screw clamp terminals 2 cable(s) 1…25 mm²solid without cable end - tightening torque:Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 8 N.m - on screw clamp terminals - cable 25…35 mm² hexagonal screw head 4 mmPower circuit: 5 N.m - on screw clamp terminals - cable 1…25 mm² hexagonal screw head 4 mm - operating time:4...19 ms opening12...26 ms closing - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:6 Mcycles - maximum operating rate:3600 cyc/h 60 °C

Product Details

Part Number LC1D65008V7
Green Premium Label No
Country of Origin Czechia
Product Type Contactor

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 80 A 400V AC 50/60Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.