LC1D65008P7

TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 80 A 230V AC 50/60Hz coil

1/1
LC1D65008P7

TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 80 A 230V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1D65008P7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 80 A 230V AC 50/60Hz coil

Product Documents

Description

TeSys Deca contactor, 4 poles (2NO+2NC), for non-inductive load applications up to 80A/690V AC-1. It provides a 230V 50/60Hz AC coil, power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D65008P7
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 80 A 230V AC 50/60Hz coil
Your Rating

* Required Field