TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60 A 110V AC 50/60Hz coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60 A 110V AC 50/60Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D40008F7 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |