![TeSys D - time delay auxiliary contact block - 1 NO + 1 NC screw clamp terminals main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/i/pio00009503_web.jpg)
TeSys D - time delay auxiliary contact block - 1 NO + 1 NC screw clamp terminals
Description
- TeSys D time delay auxiliary contact block, for contactors LC1D, LC1F and control relays CAD
- It provides 1NO+1NC contacts rated up to 10A 690V AC, Off-delay setting range 0
- 1-3s, connection by screw clamp terminals
- Clip-on front mounting, it procures high reliability and durability
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach)
Product Details
Activity | PPCTR |
---|---|
Part Number | LADR0 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Time Delay Auxiliary Contact Block |
tax text on product card | Excl. GST |