CAD32F7
TeSys D control relay - 3 NO + 2 NC - <lt/>= 690 V - 110 V AC standard coil
CAD32F7
TeSys D control relay - 3 NO + 2 NC - <lt/>= 690 V - 110 V AC standard coil
In stock
Commercial Reference
CAD32F7
SGD 84.60
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys D control relay - 3 NO + 2 NC - <lt/>= 690 V - 110 V AC standard coil
SGD 84.60
Product Documents
Description
- TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13.
- It provides a 110V 50/60Hz AC control circuit, connection by screw clamp terminals.
- For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability.
- Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw.
- Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberCAD32F7
-
Green Premium LabelNo
more specification
less specification