TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 110 V AC 50/60 Hz coil

LC1D65A6F7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). It provides a 110V 50/60Hz AC coil , 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Part Number LC1D65A6F7
Green Premium Label No
Country of Origin Indonesia
Product Type Contactor

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 110 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.