
calcActive())">
Telephone socket, Unica X, 1 gang, shuttered, antique brass
NUX31RJ4_AB
SGDÂ 45.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31RJ4_AB
Telephone socket, Unica X, 1 gang, shuttered, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Telephone socket, Unica X, 1 gang, shuttered, antique brass
SGDÂ 45.50
Product Details
Green Premium Label | Yes |
---|---|
Weight | 158.6 g |
Range Name | Unica X |
height | 3.21 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review