
calcActive())">
Telephone and data socket, Vivace E, 2 gangs, RJ45, Cat6, white
KBN32TDRJ6_WE
SGDÂ 6.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBN32TDRJ6_WE
Telephone and data socket, Vivace E, 2 gangs, RJ45, Cat6, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Telephone and data socket, Vivace E, 2 gangs, RJ45, Cat6, white
SGDÂ 6.50
Description
Discover the Schneider Electric Vivace E 2 gangs Telephone and Data socket outlet with shutter. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 86mm x (H) 86mm x (D) 24.64mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. The product can operate in temperatures from -5°C to +50°C and can be stored in temperatures from -5°C to +60°C. It reaches an IP20 degree of protection. The electrical installation includes a telephone socket type RJ45, designed to meet the communication network category Cat6 standards. Vivace E features a minimalist design with an ultra-slim profile that seamlessly blends into your wall. The range product features fits into different home interiors. This device complies with IEC 60670-1 standard. The screw fixing mode is used to securely fasten components in place, and enhance stability and reliability in the assembly process.
Product Details
Green Premium Label | No |
---|---|
height | 3.3 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account