
calcActive())">
Switched socket with USB charger, Avataron, 21W type A+C, 13A, Wine gold
E8715DACUSBR_WG_G2
SGDÂ 66.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8715DACUSBR_WG_G2
Switched socket with USB charger, Avataron, 21W type A+C, 13A, Wine gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket with USB charger, Avataron, 21W type A+C, 13A, Wine gold
SGDÂ 66.00
Description
This Schneider AvatarOn Socket outlet with an on-off switch and USB. For safety, protection ensure earthing pins. The 21W design enable fast-charging and saves time for charging. The rated current of the socket is 13A and the rated operational voltage is 250VAC. For USB, the rated current is 0.45A, and the rated operational voltage is 220V-250VAC. The maximal standby power is 0.3W. Output maximal power is 21W. This device enables flush mounting, to be installed in 35mm BS wall box. The dimensions are (W) 86mm x (H) 86mm x (D) 37.2mm and the Embedding depth is 28.4mm. The color of the product is wine gold with matt surface finishing. This power socket outlet with USB type A + C charger is made of polycarbonate material. The operating temperatures are from 0°C to -35°C. The Relative Humidity is from 10% to 90%. The IP rating of this device is IP20. One kit consists of 1 socket. The outlet pole configuration of this socket outlet is 2P + E with shutters. This device has an A+C USB-type power supply. The socket is including screws for installation. AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish. This device is compliant with BS 1363-2, IEC EN BS 62368-1, IEC EN 62680-1-1, BS EN IEC 61000-6-3, BS EN IEC 61000-6-1. This device has SIRIM, Safety Mark, GCC, SQM certificate. The A port and C port support fast-charging, supporting QC 2.0/3.0, PD 2.0/3.0, FCP, AFC, Apple 2.4, Samsung 2.0 and BC 1.2. It is protected by over-temperature protection with overcurrent protection, over-voltage protection. It is used as power devices and charge appliances, it allows charge devices without an adapter, which is very convenient for the end-user.
Product Details
Green Premium Label | No |
---|---|
Show Accessory | No |
height | 4.1 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account