
calcActive())">
Switched socket, Unica X, 13A, 250V, 2 gangs, with LED, dark grey
NUXT25N_DG
SGDÂ 68.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT25N_DG
Switched socket, Unica X, 13A, 250V, 2 gangs, with LED, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, Unica X, 13A, 250V, 2 gangs, with LED, dark grey
SGDÂ 68.00
Product Details
Green Premium Label | Yes |
---|---|
Weight | 286 g |
Range Name | Unica X |
height | 3 cm |
length | 14.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review