
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, jet black
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, jet black
Excl. Tax
Excl. Tax
Product Details
Green Premium Label | Yes |
---|---|
Weight | 194.5 g |
Range Name | Unica X |
height | 2.55 cm |
length | 8.6 cm |
width | 8.6 cm |