GS1FD3
Switch disconnector fuse, TeSys GS, 3P, 3NO, 50A, 4.6W, fuse type NFC, size 14x51mm
GS1FD3
Switch disconnector fuse, TeSys GS, 3P, 3NO, 50A, 4.6W, fuse type NFC, size 14x51mm
In stock
Commercial Reference
GS1FD3
SGD 319.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Switch disconnector fuse, TeSys GS, 3P, 3NO, 50A, 4.6W, fuse type NFC, size 14x51mm
SGD 319.20
Product Documents
Description
- TeSys GS fuse switch-disconnector, 3 poles (3P), 50A/750V, to be used with NFC cylindrical fuse links size 14x51mm up to 50A, for motor applications up to 25kW@400V AC-23.
- To be equipped with a direct operating handle GS1AH01 (to be ordered separately), for using an external operating handle select a fuse switch-disconnector type GS2F.
- It provides screw terminals with 3P terminal shrouds, high short circuit current rating 100kA@400V.
- Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately).
- Type aM and gG 14x51mm cylindrical fuse links without strickers DF2EA, DF2EN and with strickers DF3EA, DF3EN are available (to be ordered separately).
- Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberGS1FD3
-
Green Premium LabelNo
more specification
less specification