
Standard control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, thermal magnetic protection, class 10, 24VDC coil
Description
- TeSys U standard control unit to be inserted in power bases LUB12, LUB32, LUB38 to form a TeSys U starter controller, for 3-phase motor applications up to 5.5kW@400V.
- It provides full protection to motors with a rated current Ir 3-12A (Ir adjustable), overload tripping class 10, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only).
- To be used with a 24V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base).
- Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LUCA12BL |
Green Premium Label | No |
Product Type | Standard Control |