
calcActive())">
APC Easy UPS RAIL KIT, 900MM
SRVRK2
SGDÂ 43.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRVRK2
APC Easy UPS RAIL KIT, 900MM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS RAIL KIT, 900MM
SGDÂ 43.00
Description
This APC Easy UPS SRVS Rail kit provides simple rack mount installation for rackmount Easy UPS.This 19-inch 900 mm depth rail kit can support equipment with a maximum weight of 100 kg.It has a 2-year warranty.
Product Details
Activity | SPBPP |
---|---|
Part Number | SRVRK2 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Rail Kit |
Discount Percentage | Between 0-10 % |
height | 13 cm |
length | 12.7 cm |
width | 61.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account