![APC Smart-UPS SRT Lithium Ion 1000VA RM 4U 230V Long Runtime. [SRT1000UXI-LIx1, XBP48RM2U-LI x1] main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/s/r/srtl1000rm4uxli.png)
APC Smart-UPS SRT Lithium Ion 1000VA RM 4U 230V Long Runtime. [SRT1000UXI-LIx1, XBP48RM2U-LI x1]
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/s/r/srtl1000rm4uxli.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS SRT Lithium Ion 1000VA RM 4U 230V Long Runtime. [SRT1000UXI-LIx1, XBP48RM2U-LI x1]
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPBPP |
---|---|
Part Number | SRTL1000RM4UXLI |
Green Premium Label | No |
Show Accessory | No |
Product Type | Smart UPS |
Discount Percentage | Between 0-10 % |