SRT72BP
APC Smart-UPS SRT 72V 2.2kVA Battery Pack
SRT72BP
APC Smart-UPS SRT 72V 2.2kVA Battery Pack
In stock
Commercial Reference
SRT72BP
SGD 1,910.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS SRT 72V 2.2kVA Battery Pack
SGD 1,910.00
Description
- This APC Smart-UPS battery pack connected with SRT On-Line UPS, provides extended runtime to SRT mission critical applications
- This 72V SRT extendable runtime battery pack is compatible with 2
- 2kVA SRT Smart-UPS extended runtime models
- Embedded monitoring at the cell, module, and cabinet level provides data of battery runtime and health
- It is a lead-acid battery with a 2-year warranty
Product details
-
ActivitySPBPP
-
Part NumberSRT72BP
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeExternal Battery
-
Discount PercentageBetween 0-10 %
more specification
less specification