APC Smart-UPS SRT 48V 1kVA 1.5kVA Battery Pack
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS SRT 48V 1kVA 1.5kVA Battery Pack
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPBPP |
---|---|
Part Number | SRT48BP |
Green Premium Label | No |
Show Accessory | No |
Product Type | External Battery |
Discount Percentage | Between 0-10 % |