![APC Smart-UPS SRT 3000VA RM 230V main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/s/r/srt3000rmxlw-iec_fr_h_4000x4000_1.png)
APC Smart-UPS SRT 3000VA RM 230V
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/s/r/srt3000rmxlw-iec_fr_h_4000x4000_1.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS SRT 3000VA RM 230V
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | SRT3000RMXLI |
---|---|
Green Premium Label | No |
Weight | 39.92 kg |
Show Accessory | No |
Product Type | Smart UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |