XENG1191

spring return contact block - 1 NC + 2 NO - front mounting

1/1
XENG1191

spring return contact block - 1 NC + 2 NO - front mounting

In stock
Commercial Reference
XENG1191
SGD 62.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

spring return contact block - 1 NC + 2 NO - front mounting

SGD 62.20

Product Documents

Description

  • This Harmony XAC, contact block uses screw-clamp terminals and has 2 x NO + 1 x NC contact.
  • This contact block allows fast and easy replacement and configuration of your push buttons and selector switches.
  • It is easily installed and replaced on XACM and XACB pendant control stations and connects to control circuits with simple screw-clamp connections.
  • It protects operators from unexpected contact with live circuits thanks to its IP20 protection index.
  • It has clear labelling of the contact wiring and terminals names on the side of the block.
  • Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product details

  • Activity
    IDSIG
  • Part Number
    XENG1191
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:spring return contact block - 1 NC + 2 NO - front mounting
Your Rating

* Required Field