METSECT5HG050
PowerLogic Split Core Current Transformer - Type HG, for cable - 0500A / 5A
METSECT5HG050
PowerLogic Split Core Current Transformer - Type HG, for cable - 0500A / 5A
In stock
Commercial Reference
METSECT5HG050
SGD 414.00
Excl. GST
to see your company prices. Prices vary for your region.
- PowerLogic Split Core Current Transformer - Type HG
- for cable - 0500A / 5A
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
PowerLogic Split Core Current Transformer - Type HG, for cable - 0500A / 5A
SGD 414.00
Product Documents
Description
- This current transformer, standard for cable, has a line rated current of 500 A and a secondary current rating of 5 A
- This current transformer allow a maximum cable outer diameter of 32
- 5 mm
- Burden and accuracy class as follows: class 1 maximum power: 5 VA
Product details
-
ActivityDPLVP
-
Part NumberMETSECT5HG050
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeCurrent Transformer
-
tax text on product cardExcl. GST
more specification
less specification