METSECT5GD050
PowerLogic Split Core Current Transformer - Type GD, for bar - 0500A / 5A
METSECT5GD050
PowerLogic Split Core Current Transformer - Type GD, for bar - 0500A / 5A
In stock
Commercial Reference
METSECT5GD050
SGD 478.30
Excl. GST
to see your company prices. Prices vary for your region.
- PowerLogic Split Core Current Transformer - Type GD
- for bar - 0500A / 5A
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
PowerLogic Split Core Current Transformer - Type GD, for bar - 0500A / 5A
SGD 478.30
Product Documents
Description
- This current transformer, standard for busbar, has a line rated current of 500 A and a secondary current rating of 5 A
- This current transformer do have a 55 mm x 85 mm opening
- Compatible with a single output for bar: 50 mm x 80 mm
- Burden and accuracy class as follows: class 0
- 5 maximum power: 2
- 5 VA
Product details
-
ActivityDPLVP
-
Part NumberMETSECT5GD050
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeCurrent Transformer
-
tax text on product cardExcl. GST
more specification
less specification