Solid state relay - panel mounting - input 4-32V DC, output 24-300 V AC, 125A, zero-cross switching
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 115 g |
Show Accessory | No |
height | 2.9 cm |
length | 2.9 cm |
width | 4.5 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | Yes |
---|---|
Weight | 115 g |
Show Accessory | No |
height | 2.9 cm |
length | 2.9 cm |
width | 4.5 cm |