
calcActive())">
Socket, for RSB1A RSB2A relays, Harmony, 10A, screw connectors, separate contact
RSZE1S48M
SGDÂ 17.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSZE1S48M
Socket, for RSB1A RSB2A relays, Harmony, 10A, screw connectors, separate contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket, for RSB1A RSB2A relays, Harmony, 10A, screw connectors, separate contact
SGDÂ 17.10
Description
This Harmony RSB plug-in socket has a rated voltage of 250V AC with an output rating of 10A. "This plug-in relay socket is compatible with interface plug-in relay RSB range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0
Product Details
Activity | IDSIG |
---|---|
Part Number | RSZE1S48M |
Green Premium Label | No |
Country of Origin | China |
Product Type | Socket |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account