APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

SMX3000RMHV2UNC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages.This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets.It comes with APC temperature sensor AP9335T for monitoring temperature.The 3 switchable outlet groups allow more granular management of the power supplied to your devices.The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.The 3kVA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.The SMX comes with IEC 320 C20 input (includes BS1363A, IEC 320 C20 and Schuko CEE 7/EU1-16P power cords), 8x IEC 320 C13 and 1x IEC 320 C19 outlets.The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management.The Smart-UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.A SmartSlot in the back of the UPS offers the option to add a network management card to remotely manage the UPS over the network (network cards sold separately).This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms.The SMX3000RMHV2UNC converts from a tower or stand-alone UPS to a rack mount UPS, offering flexibility in various installations.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Product Details

Activity SPBPP
Part Number SMX3000RMHV2UNC
Green Premium Label No
Show Accessory No
Product Type Smart UPS
Discount Percentage Between 0-10 %

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.