![APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/s/m/smt3000rmi2uc.jpg)
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/s/m/smt3000rmi2uc.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
Excl. Tax
Excl. Tax
Product Details
Part Number | SMT3000RMI2UC |
---|---|
Green Premium Label | No |
Weight | 51.7 kg |
Show Accessory | No |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |