APC Smart-UPS 1000VA LCD 230V with SmartConnect
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS 1000VA LCD 230V with SmartConnect
Excl. Tax
Excl. Tax
Product Details
Part Number | SMT1000IC |
---|---|
Green Premium Label | No |
Weight | 22.77 kg |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |