EVC1PAIK

Single Phase Advanced Installation Kit

1/1
EVC1PAIK

Single Phase Advanced Installation Kit

In stock
Commercial Reference
EVC1PAIK
SGD 990.00
Excl. GST
to see your company prices. Prices vary for your region.
  • iC60N - miniature circuit breaker - 2P - 40A - C curve Acti9 iID - RCCB - 2P - 40A - 30mA - type A voltage release - iMNx - tripping unit - 220..240 VAC Harmony XALD
  • XALK
  • Control station
  • plastic
  • yellow lid
  • 1 red mushroom push button Ø40
  • turn to release
  • 1 NC contactor iCT - 2 poles - 2 NO - 40 A - 220..240 V AC Kavacha 35A 440V Surface Mount Double Pole Isolating Switch IP66
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Single Phase Advanced Installation Kit

SGD 990.00

Product Documents

Product details

  • Part Number
    EVC1PAIK
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Show Accessory
    No
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Single Phase Advanced Installation Kit
Your Rating

* Required Field