XPER711

Single foot switch, Harmony XPE, metal, orange, with cover, trigger mechanism, 2 steps, 2 contacts 1NC+NO, IP66

1/1
XPER711

Single foot switch, Harmony XPE, metal, orange, with cover, trigger mechanism, 2 steps, 2 contacts 1NC+NO, IP66

In stock
Commercial Reference
XPER711
SGD 357.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Single foot switch, Harmony XPE, metal, orange, with cover, trigger mechanism, 2 steps, 2 contacts 1NC+NO, IP66

SGD 357.00

Product Documents

Description

  • This Harmony XPER711 is a single foot switch.
  • Its degree of protection is IP66.
  • It has a cover, metallic material, orange color, 2 NC + 2 NO contacts.
  • It is part of the range Harmony XPE foot switches - Control and signaling units for safety applications.

Product details

  • Activity
    IDSIG
  • Part Number
    XPER711
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Single foot switch, Harmony XPE, metal, orange, with cover, trigger mechanism, 2 steps, 2 contacts 1NC+NO, IP66
Your Rating

* Required Field