
calcActive())">
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 2NO
ZB4BZ1035
SGDÂ 18.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BZ1035
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 2NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 2NO
SGDÂ 18.70
Description
This complete body is an accessory of the range of control and signaling units, Harmony XB4, metal, diameter 22mm. It consists in a single contact block pre-assembled on a fixing collar unit. It features 2 NO slow break contact block and spring clamp connection type. Simply adding a head to this assembly will provide you with a complete ready-to-use push button. It weighs 62g. Thanks to its simplicity of installation, flexibility, and robustness, it meets the requirements of the majority of industrial applications
Product Details
Part Number | ZB4BZ1035 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Single Contact Block with Body Fixing Collar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account