ZB4BZ1015
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 1NO
ZB4BZ1015
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 1NO
Out of stock
Commercial Reference
ZB4BZ1015
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 1NO
Product Documents
Description
This Harmony XB4, single contact block is pre-assembled on a body/collar fixing unit. It is compatible with Harmony XB4 This body fixing collar is pre-mounted with a contact block. Simply adding a head to this assembly will provide you with a complete ready-to-use push button. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance provides less maintenance and damage in your installation. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BZ1015
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeComplete Body Or Contact Assembly
-
tax text on product cardExcl. GST
more specification
less specification