ZBE1016
Single contact block, Harmony XB4, silver alloy, gold flashed, screw clamp terminal, 1NO
ZBE1016
Single contact block, Harmony XB4, silver alloy, gold flashed, screw clamp terminal, 1NO
In stock
Commercial Reference
ZBE1016
SGD 20.40
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Single contact block, Harmony XB4, silver alloy, gold flashed, screw clamp terminal, 1NO
SGD 20.40
Product Documents
Description
This Harmony ZB, single contact block for low power switching contacts uses screw-clamp terminals. It is compatible with Harmony XB4 and XB5 control and signaling units. This contact block, uses for low power switching contact, allows fast and easy replacement and configuration of specific control and signaling products. It is easily installed and replaced on XB4 and XB5 control and signalling units and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP69K protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO and NC contact block types. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZBE1016
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeContact Block
-
tax text on product cardExcl. GST
more specification
less specification