Selector switch head, Harmony XB4, metal, black, 22mm, long handle, 3 positions, stay put

ZB4BJ3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, black head with long handle has 3 positions, operates with stay-put mechanism. This switch head with long handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BJ3
Green Premium Label No
Country of Origin France
Product Type Selector Switch Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Selector switch head, Harmony XB4, metal, black, 22mm, long handle, 3 positions, stay put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20