
calcActive())">
Selector switch head, Harmony XB4, metal, black, 22mm, 2 positions, spring return from right to left
ZB4BD4
SGDÂ 18.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BD4
Selector switch head, Harmony XB4, metal, black, 22mm, 2 positions, spring return from right to left
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch head, Harmony XB4, metal, black, 22mm, 2 positions, spring return from right to left
SGDÂ 18.20
Description
This Harmony XB4, black selector switch head with standard handle has 2 positions, operates with spring return from right to left mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BD4 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Selector Switch Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review