calcPageSize())"
/>
calcActive())">
Selector switch, Harmony XB5, plastic, black, 22mm, long handle, 3 positions, spring return to center, 2 NO
XB5AJ53
SGDÂ 33.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AJ53
Selector switch, Harmony XB5, plastic, black, 22mm, long handle, 3 positions, spring return to center, 2 NO
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch, Harmony XB5, plastic, black, 22mm, long handle, 3 positions, spring return to center, 2 NO
SGDÂ 33.60
Description
This Harmony XB5, long handle modular black selector switch has 3 positions, operates with a spring-return-to-center mechanism and uses screw clamp terminals. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an comfortable manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB5AJ53 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Selector Switch |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account