
calcActive())">
Selector switch, Harmony XB4, metal, black, 22mm, 2 positions, stay put, 1NO+1NC
XB4BD25
SGDÂ 24.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BD25
Selector switch, Harmony XB4, metal, black, 22mm, 2 positions, stay put, 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch, Harmony XB4, metal, black, 22mm, 2 positions, stay put, 1NO+1NC
SGDÂ 24.20
Description
This Harmony XB4 modular black selector switch has 2 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BD25 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Selector Switch |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review