![Schneider Electric Zelio RXZ Plug-In Socket, 250 V AC, 7 A, Screw-Clamp, for RXM DPDT / 4PDT main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/r/x/rxze1m4c_2.jpg)
Schneider Electric Zelio RXZ Plug-In Socket, 250 V AC, 7 A, Screw-Clamp, for RXM DPDT / 4PDT
Description
- This Schneider Electric Zelio RXZ plug-in socket has a rated voltage of 250Vac with an output rating of 7 amperes
- It uses screw-clamp terminals
- It is compatible with RXM with 2 C/O and 4 C/O
Product Details
Activity | IDSIG |
---|---|
Part Number | RXZE1M4C |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Socket |
tax text on product card | Excl. GST |