
calcActive())">
Schneider Electric Zelio Relay RXM Miniature Plug-In Relay, 12 A, 230 V AC, 2 C/O, Lockable Test Button
RXM2AB1P7
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2AB1P7
Schneider Electric Zelio Relay RXM Miniature Plug-In Relay, 12 A, 230 V AC, 2 C/O, Lockable Test Button
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric RXM miniature plug-in relay has a coil control voltage of 230Vac and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12 amperes
- It has a mechanical indicator and a lockable test button
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM2AB1P7 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Miniature Plug-in Relay |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review