![Schneider Electric Zelio Relay RXM Miniature Plug-In Relay, 12 A, 120 V AC, 2 C/O, Lockable Test Button main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/f/pf153503_web_4.jpg)
Schneider Electric Zelio Relay RXM Miniature Plug-In Relay, 12 A, 120 V AC, 2 C/O, Lockable Test Button
Description
- This Schneider Electric RXM miniature plug-in relay has a coil control voltage of 120Vac and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12 amperes
- It has a mechanical indicator and a lockable test button
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM2AB1F7 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Miniature Plug-in Relay |
tax text on product card | Excl. GST |