
Schneider Electric Harmony XA2 Selector Switch, 1 NO, 22 mm, Black, 2-Pos. Stay-Put, Metal Bezel
Description
- This Schneider Electric Harmony XA2 black selector switch has 2 positions and operates with a stay-put mechanism
- It has a metal bezel
- It uses screw-clamp terminals and has 1 x NO contact
- It fits in a 22mm holes
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2ED21 |
Green Premium Label | Yes |
Weight | 40.000 g |
Country of Origin | Singapore |
Product Type | Complete Selector Switch |
tax text on product card | Excl. GST |
height | 3.300 cm |
length | 6.350 cm |
width | 3.300 cm |