![Schneider Electric Harmony XA2 Pilot Light, Integral LED, 24 V AC/DC, 22 mm, White, Screw-Clamp main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/f/pf152400_web_10.jpg)
Schneider Electric Harmony XA2 Pilot Light, Integral LED, 24 V AC/DC, 22 mm, White, Screw-Clamp
Description
- This Schneider Electric Harmony XA2 white pilot light with integral LED is supplied with 24Vac/dc
- It uses screw-clamp terminals and has a mounting diameter of 22mm
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVB1LC |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Monolithic Pilot Light |
tax text on product card | Excl. GST |