
Schneider Electric Harmony XA2 Pilot Light, Integral LED, 24 V AC/DC, 22 mm, Orange, Screw-Clamp
Description
- This Schneider Electric Harmony XA2 orange pilot light with integral LED is supplied with 24Vac/dc
- It uses screw-clamp terminals and has a mounting diameter of 22mm
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVB5LC |
Green Premium Label | Yes |
Weight | 18.000 g |
Country of Origin | Singapore |
Product Type | Monolithic Pilot Light |
tax text on product card | Excl. GST |
height | 6.000 cm |
length | 9.000 cm |
width | 6.000 cm |