
Schneider Electric Harmony XA2 Pilot Light, Integral LED, 24 V AC/DC, 22 mm, Green, Screw-Clamp
Description
- This Schneider Electric Harmony XA2 green pilot light with integral LED is supplied with 24Vac/dc
- It uses screw-clamp terminals and has a mounting diameter of 22mm
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVB3LC |
Green Premium Label | Yes |
Weight | 0.02 kg |
Country of Origin | Singapore |
Product Type | Monolithic Pilot Light |
tax text on product card | Excl. GST |
height | 2.04 cm |
length | 5.391 cm |
width | 2.895 cm |