
Schneider Electric Harmony XA2 Pilot Light, Integral LED, 220-230 V AC, 22 mm, Orange, Screw-Clamp
Description
- This Schneider Electric Harmony XA2 orange pilot light with integral LED is supplied with 220-230Vac
- It uses screw-clamp terminals and has a mounting diameter of 22mm
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVM5LC |
Green Premium Label | Yes |
Weight | 21.000 g |
Country of Origin | Singapore |
Product Type | Monolithic Pilot Light |
tax text on product card | Excl. GST |
height | 5.300 cm |
length | 2.900 cm |
width | 2.900 cm |