
calcActive())">
Schneider Electric Harmony XA2 Emergency Switching Off, 1 NC, 40 mm Mushroom Head, Red, Push-Pull Latching
XA2ET42
SGDÂ 35.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2ET42
Schneider Electric Harmony XA2 Emergency Switching Off, 1 NC, 40 mm Mushroom Head, Red, Push-Pull Latching
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Harmony XA2 Emergency Switching Off, 1 NC, 40 mm Mushroom Head, Red, Push-Pull Latching
SGDÂ 35.80
Description
- This Schneider Electric Harmony XA2 emergency switching off / shutdown 40mm mushroom head modular red push-button operates with a latched push-pull mechanism
- It has a plastic body and has 1 x NC contact
- It uses screw-clamp terminals
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2ET42 |
Green Premium Label | Yes |
Weight | 91 g |
Country of Origin | Singapore |
Product Type | Complete Emergency Switching Off Push-Button |
tax text on product card | Excl. GST |
height | 2.988 cm |
length | 5.383 cm |
width | 3.855 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account