
calcActive())">
safety module, Harmony XPSU, Cat 4, potential free 2 NC, NO NC, 2 PNP, 24V AC or DC, spring
XPSUAF13AC
SGDÂ 441.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XPSUAF13AC
safety module, Harmony XPSU, Cat 4, potential free 2 NC, NO NC, 2 PNP, 24V AC or DC, spring
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
safety module, Harmony XPSU, Cat 4, potential free 2 NC, NO NC, 2 PNP, 24V AC or DC, spring
SGDÂ 441.70
Description
This safety relay is designed for monitoring Emergency stop, Guard switch, Magnetic switch, Proximity safety switch, PNP sensor, RFID safety switch or Safety light curtain. The safety relay is powered with 24V AC/DC, and equipped with a spring removable terminal block. This universal safety module embeds pre-defined safety functions, or selectable safety functions via rotary selectors. This safety relay embeds 2 safety inputs, 3 ON/OFF configurable pulsed outputs, 3 NO safety outputs, and 1 solid state diagnostic output with complete status information. The maximum safety level achieved by this safety relay is PLe/Category 4 conforming to ISO 13849-1, SILC L 3 conforming to IEC 62061, and SIL 3 conforming to IEC 61508. This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relays is suitable for applications such as Food and Beverage, Hoisting, Material Handling, Material Working, Packaging. This safe relay conforms to IEC60947-5-1, IEC61508-1/2/3, ISO13849-1, IEC62061 functional safety standards, is certified by cULus, TÜV, EAC, CCC and KC marking. Harmony safety relays are compatible with Modicon logic controllers. This relay is mounted on a 35mm symmetrical DIN rail. Harmony XPS Basic and Universal safety relays are the first choice for managing single safety functions easily, typically in machines of simple to medium complexity. Harmony XPS Universal is the first choice for a broad range of simple to mid-complex machines.
Product Details
Part Number | XPSUAF13AC |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Safety Module |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review