Harmony, NFC 3 Phase Monitoring Relay, 8A, 2CO, multifunction, 208…480V AC

RMNF22TB30
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This 3-phase control relay belongs to the Schneider Electric Harmony Control relays range.It conforms to international standard EN/IEC 60255-1 and certifications like UL, CSA, CE, CCC, EAC, and RCM.It is sold as a single unit.Monitoring and testing are now intuitive as exact fault conditions can be identified through front LEDs and analyze data with Harmony NFC App. This saves time and boosts efficiency.This 3-phase control relay is integrated with NFC technology which brings in digital operation instead of analog operation.This is a 8A multifunction 3-phase control relay which monitors 3-phase or 3-phase with Neutral network and has an adjustable time delay of 0.1s to 60min.With Harmony NFC App, different alarms can be combined using AND, OR and NOT logic to form unique monitoring combinations for the two relay outputs which are individually configurable.NFC 3-phase control relay is a single reference supporting 7 functions namely Phase loss, Phase sequence, Asymmetry, Undervoltage, Overvoltage, Under-frequency, and Over-frequency.The 3-phase control relay is IP20 (terminals), IP40 (housing), and IP40(front panel) protected. Furthermore, the 4 digit password enhances security by preventing unauthorized change of settings.This RMNF22 dimensions are 22.5mm (width) x 90mm (height) x 99mm (depth) and weighs 0.125Kg.

Product Details

Activity IDSIG
Part Number RMNF22TB30
Green Premium Label No
Show Accessory No
Product Type Monitoring Relay

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony, NFC 3 Phase Monitoring Relay, 8A, 2CO, multifunction, 208…480V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.