VDIB17336UWE

Actassi S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1

1/1
VDIB17336UWE

Actassi S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1

Out of stock
Commercial Reference
VDIB17336UWE
SGD 10.30
Excl. GST
  • This punch down RJ45 jack is a part of the entire ACTASSI range which provides a complete cabling solution.
  • The global solution is backed by extended system warranty. It is an unshielded RJ45 jack with 30M footprint.
  • Its performance are 4P PoE (PoE++) and Cat6 component level certified by 3rd party laboratory.
  • It is mutli-standard certified (IEC, TIA, UL) as well as Green Premium compliant (RoHS/REACH).
  • It is compatible with cables as well as 19 inch panels and sockets from ACTASSI range.
  • Associated quicktool can be used to realize reliable termination in a shorter time.
  • The jack is delivered with its independant wire cap in individual bag.
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Actassi S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1

SGD 10.30

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Description

Product details

  • Part Number
    VDIB17336UWE
  • Green Premium Label
    Yes
  • Weight
    12.0 g
  • Country of Origin
    Singapore
  • Show Accessory
    No
  • Product Type
    Rj45 Connector
  • tax text on product card
    Excl. GST
  • Discount Percentage
    Between 0-10 %
  • Vendor ID
    1
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Actassi S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1
Your Rating

* Required Field