![Reversing contactor, TeSys K, 3P, AC-3/AC-3e, <= 440V 9A, 1NC, 60V DC coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/p/lp2k0901nd.jpg)
Reversing contactor, TeSys K, 3P, AC-3/AC-3e, <= 440V 9A, 1NC, 60V DC coil
Excl. Tax
Excl. Tax
All Sellers
![Reversing contactor, TeSys K, 3P, AC-3/AC-3e, <= 440V 9A, 1NC, 60V DC coil](https://shop-sg.se.com/media/catalog/product/l/p/lp2k0901nd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Reversing contactor, TeSys K, 3P, AC-3/AC-3e, <= 440V 9A, 1NC, 60V DC coil
Excl. Tax
Excl. Tax
Product Details
Part Number | LP2K0901ND |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Reversing Contactor |