- Home
- Low Voltage Products and Systems
- Contactors and Protection Relays
- TeSys
- reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 24V DC coil, screw clamp terminals
LP2K0610BD
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 24V DC coil, screw clamp terminals
LP2K0610BD
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 24V DC coil, screw clamp terminals
Out of stock
Commercial Reference
LP2K0610BD
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.
All Sellers

LP2K0610BD
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 24V DC coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost |
---|
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 24V DC coil, screw clamp terminals
Product Documents
Products You May Like
- GV2ME07CompareSGD 105.40Excl. GSTIn stock
- GV2ME08CompareSGD 105.40Excl. GSTIn stock
- GV2ME06CompareSGD 105.40Excl. GSTIn stock
- GV2ME10CompareSGD 105.40Excl. GSTIn stock
- LR2K0312CompareSGD 66.70Excl. GSTIn stock
- GV2ME05CompareSGD 111.30Excl. GSTIn stock
- LR2K0306CompareSGD 66.70Excl. GSTIn stock
Description
TeSys K reversing contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides 24V DC coils, 2NO built-in auxiliary contacts, connection by screw clamp terminals. For operating rates until 600 cycles/hour in AC-3 and environments until 50°C, it procures reliability and durability to standard applications. Compact (90mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLP2K0610BD
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeReversing Contactor
-
tax text on product cardExcl. GST
more specification
less specification